1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Illuminated Magnifier / With Dimmer, ENVL Series, ENVL-FL (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 84,269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ENVL series is an LED illuminated magnifier light that is the successor to a long-time favorite model (ENV series)—a model with a function for adjusting the light intensity and equipped with an electronic ballast.
· An eco-friendly product developed in response to energy shortages.

 
Part Number
ENVL-FLX2
ENVL-FLX3
ENVL-FLX4
ENVL-FLX6SALE
ENVL-FLX8
ENVL-FLX10
ENVL-FLX12
ENVL-FLX15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4

฿ 84,269.00

฿ 63,201.75

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 17 Day(s) 6

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 8

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 10

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 12

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 15

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Light presence With LED Light Existence or non-existence of scale NA
Mounting Type Free Arm Method with Caster Light Control Function 100 to 50% Series (type) Round
Weight(g) 12,800 (excluding lens) Input Voltage(V) 100 to 240 Rated Frequency 50/60 Hz
Supplementary information Supports 125 to 240 V by changing the cord (with plug). Power Consumption(W) 9