1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact-Design LED Light, O-LIGHT III-LED Series (Part Number)

Compact-Design LED Light, O-LIGHT III-LED Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,667.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The LED light panel of the O-LIGHT III-LED uses a direct current lighting system to prevent light flickering.

 
Part Number
O-LIGHT3-LX2
O-LIGHT3-LX2AR
O-LIGHT3-LX3.5
O-LIGHT3-LX3.5AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Series (type) Weight
(g)

฿ 27,667.70

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 45 Day(s) 2-2,800

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2AR2,800

฿ 29,492.02

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 45 Day(s) 3.5-2,900

฿ 33,110.31

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 45 Day(s) 3.5AR2,900

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Light presence With LED Light Existence or non-existence of scale NA
Lens Size(mm) 144 × 108 Mounting Type Clamp Mounting Type Free Arm Light Control Function Width of adjustable range 100 to 50%
Input Voltage(V) 100 to 240 Rated Frequency 50/60 Hz Supplementary information Supports 125 to 240 V by changing the cord (with plug).
Power Consumption(W) 9