1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupler (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 65470
  • 65470
  • 65471
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,199.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For installation to a hose, the one-push type lock mechanism is recommended.

Product Description

[Features]
· Allows you to branch multiple air piping from a single source.
· For standard-pressure air-branch piping.
· 65470: Rotary coupling that rotates 360°, preventing the hose from twisting.
· 65471: The main body is made of aluminum and is lightweight.

Part Number
65470
65471
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 2,038.75

SGE HAND TOOL 1 Piece(s) 5 Day(s) 4712818962376

฿ 1,199.05

SGE HAND TOOL 1 Piece(s) 9 Day(s) 4712818962383

Loading...

  1. 1

Basic Information

Product Type Other Related Parts Main Body / Set Only Body Max Operating Pressure(Mpa) 1
Advantages For standard-pressure air-branched piping