(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Socket For Wheel Nuts

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Pin and ring are not included. Please purchase separately.
  • Always use pin/ring for safety.
  • From :
    ฿ 685.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
23381
23382
23383
23392
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Size Socket Outer Diameter (D1 Tip)
(mm)
Socket Outer Diameter (D2 Insertion Part)
(mm)
JAN Code Features Set Content

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 17 mm 27 (Includes resin collar) 30 4712818973280 Thin long type, with resin collar which reduces damage to wheel -

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 19 mm 29 (includes resin collar) 30 4712818973297 Thin long type, with resin collar which reduces damage to wheel -

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 21 mm 31 (includes resin collar) 30 4712818973303 Thin long type, with resin collar which reduces damage to wheel -

฿ 1,756.87

SGE HAND TOOL 1 Piece(s) 31 Day(s) Set Parts - - - 4712818973273 Thin long type, with resin collar which reduces damage to wheel, comes in injection molded case Lug nut impact socket: 17, 19, 21 mm (23381, 23382, 23383)

Basic Specifications

  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    150
Part Number
23381
23382
23383
23392
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Size Socket Outer Diameter (D1 Tip)
(mm)
Socket Outer Diameter (D2 Insertion Part)
(mm)
JAN Code Features Set Content

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 17 mm 27 (Includes resin collar) 30 4712818973280 Thin long type, with resin collar which reduces damage to wheel -

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 19 mm 29 (includes resin collar) 30 4712818973297 Thin long type, with resin collar which reduces damage to wheel -

฿ 685.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 21 mm 31 (includes resin collar) 30 4712818973303 Thin long type, with resin collar which reduces damage to wheel -

฿ 1,756.87

SGE HAND TOOL 1 Piece(s) 31 Day(s) Set Parts - - - 4712818973273 Thin long type, with resin collar which reduces damage to wheel, comes in injection molded case Lug nut impact socket: 17, 19, 21 mm (23381, 23382, 23383)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1