(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Remover Socket 1/2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 312.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
23120
23122
23123
23124
23127
23129
23130
23131
23132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Overall length (L dimension)
(mm)
Size Specifications Detail JAN Code Set Content Weight
(g)

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 10 mm - - 4712818973334 - -

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 12 mm - - 4712818973358 - -

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 13 mm - - 4712818973365 - -

฿ 323.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 14 mm - - 4712818973372 - -

฿ 337.81

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37.5 17 mm - - 4712818973402 - -

฿ 348.67

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37.5 19 mm - - 4712818973426 - -

฿ 348.67

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37 21 mm - - 4712818973433 - -

฿ 384.85

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 38 24 mm - - 4712818973440 - -

฿ 1,886.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) Set Parts 35 (10 to 21 mm), 38 (24 mm) - Case size (mm): 255×150×45 Impact Bolt Remover Socket Set 8PC 4712818973457 10, 12, 13, 14, 17, 19, 21, 24 mm 71 to 146

Basic Specifications

  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
Part Number
23120
23122
23123
23124
23127
23129
23130
23131
23132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Overall length (L dimension)
(mm)
Size Specifications Detail JAN Code Set Content Weight
(g)

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 10 mm - - 4712818973334 - -

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 12 mm - - 4712818973358 - -

฿ 312.48

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 13 mm - - 4712818973365 - -

฿ 323.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 35.5 14 mm - - 4712818973372 - -

฿ 337.81

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37.5 17 mm - - 4712818973402 - -

฿ 348.67

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37.5 19 mm - - 4712818973426 - -

฿ 348.67

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 37 21 mm - - 4712818973433 - -

฿ 384.85

SGE HAND TOOL 1 Piece(s) 31 Day(s) Single Item Socket 38 24 mm - - 4712818973440 - -

฿ 1,886.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) Set Parts 35 (10 to 21 mm), 38 (24 mm) - Case size (mm): 255×150×45 Impact Bolt Remover Socket Set 8PC 4712818973457 10, 12, 13, 14, 17, 19, 21, 24 mm 71 to 146

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1