(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Tool Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 20575

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818973310
  • Set Content
    Adapter: 3/8DR, 1/2DR and 3/4DR, Sunglass wrench: 20HH (special size) × 7/8 (Size: 26 mm): 13, 14, 15, 16, 17, 18, 19 mm ", 7/8 "Extension bar clawfoot wrench: 12, 13, 14 mm
  • Supplement
    Resin case size: 382 × 123 × 60 mm
Part Number
20575
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,412.38

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818973310
  • Set Content
    Adapter: 3/8DR, 1/2DR and 3/4DR, Sunglass wrench: 20HH (special size) × 7/8 (Size: 26 mm): 13, 14, 15, 16, 17, 18, 19 mm ", 7/8 "Extension bar clawfoot wrench: 12, 13, 14 mm
  • Supplement
    Resin case size: 382 × 123 × 60 mm

Specifications of 20575

  • Product Type
    General Purpose Tool
  • JAN Code
    4712818973310
  • Set Content
    Adapter: 3/8DR, 1/2DR and 3/4DR, Sunglass wrench: 20HH (special size) × 7/8 (Size: 26 mm): 13, 14, 15, 16, 17, 18, 19 mm ", 7/8 "Extension bar clawfoot wrench: 12, 13, 14 mm
  • Supplement
    Resin case size: 382 × 123 × 60 mm
Part Number
20575
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,412.38

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1