(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Type Metal Snips

Offset Type Metal Snips

You can add up to 6 items to the comparison list.

Loading...

Specifications of TRD-OS

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    270
  • Body Size(mm)
    Main Body: H270 × W60 × D25, Mount: H327 × W100 × D25
  • Cord
    330072
  • JAN Code
    4954458307920
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm
Part Number
TRD-OS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,570.45

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    270
  • Body Size(mm)
    Main Body: H270 × W60 × D25, Mount: H327 × W100 × D25
  • Cord
    330072
  • JAN Code
    4954458307920
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm

Product Description

[Features]
· Uses an offset construction, allowing for easy cutting!
· More powerful than old models with patented construction.
· For cutting iron sheets, tin sheets, galvanized iron sheets, and corrugated sheets.
· With safety stopper.

Specifications of TRD-OS

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    270
  • Body Size(mm)
    Main Body: H270 × W60 × D25, Mount: H327 × W100 × D25
  • Cord
    330072
  • JAN Code
    4954458307920
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm
Part Number
TRD-OS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,570.45

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1