1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4x Super Air Duster (Part Number)

TAD PNEUMATIC TOOL

4x Super Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,318.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides 4x amplified air jet output (Trad Co. normal nozzle ratio)
· Ideal for large volume work and work spanning a wide range
· Lightweight aluminum nozzle.
· Durable aluminum die-cast body.
· The position of the coupler is adjustable.
· Includes convenient hook hole.
[Applications] For blowing off a wide swath or large volume of shavings, dust or moisture.

Part Number
TAD-1700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,318.84

TAD PNEUMATIC TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 105