(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· CBN Insert
· Multi-Corner Type
Part Number |
---|
3QP-WNGA080408-BX380 |
3QP-WNGA080408-BX930 |
3QP-WNGA080408-BX950 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | BX950 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Negative | Corner Radius (rε)(mm) | 0.8 | φd(mm) | 12.7 |
φd1(mm) | 5.16 | Thickness s(mm) | 4.76 | CBN Length(mm) | 2.2 |
How can we improve?
How can we improve?