(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Alligator Water Pump Pliers 2 Piece Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 003120V02

  • Set Content(Points)
    2
  • Set Contents / Accessories
    Alligator Water Pump Pliers (BKJ) (8801-250) / Alligator Water Pump Pliers (BKJ) (8801-180)
  • JAN Code
    4003773077268
  • Features
    Alligator 180 mm/250 mm 2 Piece Set
Part Number
003120V02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,035.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Set Content(Points)
    2
  • Set Contents / Accessories
    Alligator Water Pump Pliers (BKJ) (8801-250) / Alligator Water Pump Pliers (BKJ) (8801-180)
  • JAN Code
    4003773077268
  • Features
    Alligator 180 mm/250 mm 2 Piece Set

Product Description

This set of 2 water pump pliers features a box-joint design that makes the most of the principle of leverage along with the function of self-locking on the workpieces that helps to prevent slipping. The complete actuating force can be used to turn the workpieces, helping to reduce the required effort applied on the plier handles. With their robust construction and insensitivity to dirt, these tools are particularly suitable for outdoor work.

[Features]
· More output and comfort compared to conventional water pump pliers of the same length: offers 9-notch adjustment positioning for 30% more gripping capacity
· Good access to the workpiece due to slim size of head and joint area
· Self-locking on pipes and nuts: no slipping on the workpiece and low hand force required
· Gripping surfaces with special hardened teeth, teeth hardness approximately 61 HRC: low wear and reliable gripping
· Box-joint design for high stability because of double guide
· Pinch guard prevents operators' fingers from being pinched
· Chrome vanadium electric steel, forged, multi stage oil-hardened

Specifications of 003120V02

  • Set Content(Points)
    2
  • Set Contents / Accessories
    Alligator Water Pump Pliers (BKJ) (8801-250) / Alligator Water Pump Pliers (BKJ) (8801-180)
  • JAN Code
    4003773077268
  • Features
    Alligator 180 mm/250 mm 2 Piece Set
Part Number
003120V02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,035.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1