(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall-Guard Insulated Cobra Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8726-250TBK

  • Overall Length(mm)
    250
  • Mass(G)
    397
  • Maximum Nut(mm)
    46
  • JAN Code
    4003773081869
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V insulated (VDE insulation tested), gripping surface with lateral stripes, box joint construction
Part Number
8726-250TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,857.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Mass(G)
    397
  • Maximum Nut(mm)
    46
  • JAN Code
    4003773081869
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V insulated (VDE insulation tested), gripping surface with lateral stripes, box joint construction

Specifications of 8726-250TBK

  • Overall Length(mm)
    250
  • Mass(G)
    397
  • Maximum Nut(mm)
    46
  • JAN Code
    4003773081869
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V insulated (VDE insulation tested), gripping surface with lateral stripes, box joint construction
Part Number
8726-250TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,857.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1