1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NERB-2 2-Flute Taper Ball End Mill For Runner (Part Number)

NERB-2 2-Flute Taper Ball End Mill For Runner
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,970.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered ball end mill suitable for carbon steel to heat-treated steel.
Tool material, Ultrafine grain cemented carbide
Helix angle, 30°
No. of Flutes: 2
Machining Applications: Side Machining, Grooving, Curved Surface Machining

Part Number
NERB-2-R1-10
NERB-2-R1-15
NERB-2-R1-20
NERB-2-R1.5-10
NERB-2-R1.5-15
NERB-2-R1.5-20
NERB-2-R1.25-10
NERB-2-R1.25-15
NERB-2-R1.25-20
NERB-2-R1.75-10
NERB-2-R1.75-15
NERB-2-R1.75-20
NERB-2-R2-10
NERB-2-R2-15
NERB-2-R2-20
NERB-2-R2.5-10
NERB-2-R2.5-15
NERB-2-R2.5-20
NERB-2-R3-10
NERB-2-R3-15
NERB-2-R3-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Angle (θ)
(Degree)
Flute Length (l)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large Point Diameter
(mm)

฿ 4,970.55

END MILL_NERB-2 1 Piece(s) 5 Day(s) 104145001-00722-010023.09

฿ 7,078.81

END MILL_NERB-2 1 Piece(s) 5 Day(s) 154145001-00722-010043.68

฿ 7,911.01

END MILL_NERB-2 1 Piece(s) 5 Day(s) 204165501-00722-010054.31

฿ 5,802.76

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1061.565501-00722-015024.63

฿ 6,829.15

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1561.565501-00722-015045.52

฿ 9,506.15

END MILL_NERB-2 1 Piece(s) 5 Day(s) 2061.586001-00722-015056.47

฿ 5,525.35

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1051.2545001-00722-012523.86

฿ 6,718.18

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1551.2565501-00722-012544.6

฿ 8,105.20

END MILL_NERB-2 1 Piece(s) 5 Day(s) 2051.2565501-00722-012555.39

฿ 5,802.76

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1071.7565501-00722-017525.41

฿ 7,892.81

END MILL_NERB-2 1 Piece(s) 5 Day(s) 1571.7586001-00722-017546.44

฿ 9,700.87

END MILL_NERB-2 1 Piece(s) 5 Day(s) 2071.7586001-00722-017557.55

฿ 7,336.48

END MILL_NERB-2 1 Piece(s) 5 Day(s) 108265501-00722-020026.18

฿ 8,977.64

END MILL_NERB-2 1 Piece(s) 5 Day(s) 158286001-00722-020047.36

฿ 10,229.38

END MILL_NERB-2 1 Piece(s) 5 Day(s) 2082107001-00722-020058.62

฿ 12,399.05

END MILL_NERB-2 1 Piece(s) 5 Day(s) 10102.586001-00722-025027.72

฿ 14,401.83

END MILL_NERB-2 1 Piece(s) 5 Day(s) 15102.5107001-00722-025049.2

฿ 15,625.74

END MILL_NERB-2 1 Piece(s) 5 Day(s) 20102.5128001-00722-0250510.78

฿ 13,595.15

END MILL_NERB-2 1 Piece(s) 5 Day(s) 10123107001-00722-030029.27

฿ 16,460.23

END MILL_NERB-2 1 Piece(s) 5 Day(s) 15123128001-00722-0300411.03

฿ 18,379.56

END MILL_NERB-2 1 Piece(s) 5 Day(s) 20123129001-00722-0300512.94

Loading...

  1. 1

Basic Information

Type Tapered Bore Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Accuracy(mm) R ± 0.02 Torsion Angle(°) 30
Machining application Side Surface / Groove / Curved Surface