1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRBLN230-6 MUGEN COATING Long Neck Ball End Mill ⌀6 Shank Diameter Type (For Deep Ribbing) (Part Number)

MRBLN230-6 MUGEN COATING Long Neck Ball End Mill ⌀6 Shank Diameter Type (For Deep Ribbing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,222.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· NS original deep ribbing end mill with MUGEN coating applied.
· Neck relief type suitable for narrow deep processing.

Part Number
MRBLN230-6-R0.2-4
MRBLN230-6-R0.3-3
MRBLN230-6-R0.3-5
MRBLN230-6-R0.3-6
MRBLN230-6-R0.4-8
MRBLN230-6-R0.5-10
MRBLN230-6-R0.15-3
MRBLN230-6-R0.25-5
MRBLN230-6-R0.75-15
MRBLN230-6-R1-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
(D) Flute Diameter
(mm)
(d2)Under Neck Diameter
(mm)

฿ 4,693.15

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.20.440.40.37

฿ 3,389.36

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.3130.60.56

฿ 3,389.36

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.3150.60.56

฿ 3,389.36

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.3160.60.56

฿ 3,389.36

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.41.480.80.76

฿ 3,222.92

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.5-1010.95

฿ 5,109.25

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.150.330.30.28

฿ 3,916.42

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.250.850.50.46

฿ 3,500.32

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 0.751.75151.51.45

฿ 3,500.32

END MILL_MRBLN230-6 1 Piece(s) 5 Day(s) 122021.94

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.01 to 0.01 Machining Application Curved Surface
Torsion Availability Yes (γ) Neck Angle(°) 15°