1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SSPBL220 CBN Super Spiral Long Neck Ball End Mill (Part Number)

SSPBL220 CBN Super Spiral Long Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,827.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports deeper milling by utilizing the features of SSPB220 and through the use of a spiral ball shape and strong back taper shape to improve both sharpness and the chipping resistance of cutting edges.

Part Number
SSPBL220-R0.1-1
SSPBL220-R0.2-2
SSPBL220-R0.2-3
SSPBL220-R0.3-3
SSPBL220-R0.3-4
SSPBL220-R0.3-5
SSPBL220-R0.3-6
SSPBL220-R0.4-4
SSPBL220-R0.4-6
SSPBL220-R0.5-4
SSPBL220-R0.5-6
SSPBL220-R0.5-8
SSPBL220-R0.5-10
SSPBL220-R0.6-6
SSPBL220-R0.15-0.9
SSPBL220-R0.15-1.5
SSPBL220-R0.25-1.5
SSPBL220-R0.25-2.5
SSPBL220-R0.25-3.5
SSPBL220-R0.75-7.5
SSPBL220-R0.75-10
SSPBL220-R0.75-15
SSPBL220-R1-6
SSPBL220-R1-8
SSPBL220-R1-10
SSPBL220-R1-14
SSPBL220-R1-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
(D) Flute Diameter
(mm)
(d2)Under Neck Diameter
(mm)

฿ 9,214.80

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.10.15-10.20.18

฿ 8,382.60

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.20.3-20.40.37

฿ 8,382.60

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.20.35230.40.37

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.30.5-30.60.56

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.30.55340.60.56

฿ 7,966.49

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.30.55350.60.56

฿ 7,966.49

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.30.55360.60.56

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.40.65340.80.76

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.40.65360.80.76

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.50.751410.95

฿ 7,827.79

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.50.753610.95

฿ 7,966.49

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.50.753810.95

฿ 7,966.49

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.50.7531010.95

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.60.85361.21.15

฿ 8,798.70

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.150.23-0.90.30.28

฿ 8,798.70

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.150.23-1.50.30.28

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.250.38-1.50.50.46

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.250.38-2.50.50.46

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.250.38523.50.50.46

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.751527.51.51.45

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.75152101.51.45

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 0.75152151.51.45

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 11.253621.94

฿ 8,105.20

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 11.253821.94

฿ 8,243.90

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 11.2531021.94

฿ 8,243.90

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 11.2531421.94

฿ 8,243.90

END MILL_SSPBL220 1 Piece(s) 20 Day(s) 11.2532021.94

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) -0.003 to 0.003 Machining Application Curved Surface
Torsion Availability Yes (γ) Neck Angle(°) 15°