1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Drill with Internal Coolant Supply (8D Type)_ADO-8D (Part Number)

Carbide Drill with Internal Coolant Supply (8D Type)_ADO-8D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,693.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide 8D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Those drills with oil holes use an internal oil supply system, enabling use in a wide range of applications. They also provide higher speed performance and have a longer service life.
The use of a middle margin improves stability when machining deep holes

 
Part Number
ADO-8D-3-3
ADO-8D-3.5
ADO-8D-4
ADO-8D-4.5-5
ADO-8D-5-5
ADO-8D-5.5
ADO-8D-6
ADO-8D-6.5-7
ADO-8D-7-7
ADO-8D-7.5
ADO-8D-8
ADO-8D-8.5-9
ADO-8D-9-9
ADO-8D-9.5
ADO-8D-10
ADO-8D-10.5-11
ADO-8D-11-11
ADO-8D-11.5
ADO-8D-12
ADO-8D-12.5-13
ADO-8D-13-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Tool No.

฿ 4,693.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 3338038694300

฿ 4,788.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.5399548694350

฿ 4,821.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 4449548694400

฿ 5,005.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.55010558694450

฿ 5,069.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 55510558694500

฿ 5,288.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.56111568694550

฿ 5,415.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 66611568694600

฿ 5,727.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.57212578694650

฿ 5,789.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 77712578694700

฿ 6,239.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 7.58314088694750

฿ 6,322.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 88814088694800

฿ 6,822.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.59415098694850

฿ 7,011.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 99915098694900

฿ 7,573.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.5105160108694950

฿ 7,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 10110160108695000

฿ 8,573.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.5116182118695050

฿ 8,762.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 11121182118695100

฿ 9,702.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 11.5127194128695150

฿ 9,890.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 12132194128695200

฿ 10,952.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 12.5138206138695250

฿ 11,140.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 13143206138695300

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Link Model End Mill Link
Coating Presence Included Coating Type Others Oil-Hole Presence Included
Permissible values of the outer diameter and the diameter h8 Torsional Angle(°) 30 Thinning R type$R type
Application Recommended for shrink fitting systems. Coating Details EgiAs coating