(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide 3D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Wide flutes for improved chip discharging
Wave-shaped flutes that finely fragment the chips
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 2 | 12 | 66 | 3 | 8690200 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 2.1 | 13 | 66 | 3 | 8690210 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 2.2 | 14 | 66 | 3 | 8690220 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.3 | 14 | 66 | 3 | 8690230 | ||
฿ 2,418.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 2.4 | 15 | 66 | 3 | 8690240 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.5 | 15 | 66 | 3 | 8690250 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.6 | 16 | 66 | 3 | 8690260 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 2.7 | 17 | 66 | 3 | 8690270 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.8 | 17 | 66 | 3 | 8690280 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.9 | 18 | 66 | 3 | 8690290 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.65 | 16 | 66 | 3 | 8690265 | ||
฿ 2,248.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3 | 18 | 66 | 3 | 8690300 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 19 | 74 | 4 | 8690310 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.2 | 20 | 74 | 4 | 8690320 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.3 | 20 | 74 | 4 | 8690330 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.4 | 21 | 74 | 4 | 8690340 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 21 | 74 | 4 | 8690350 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 22 | 74 | 4 | 8690360 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 23 | 74 | 4 | 8690370 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 23 | 74 | 4 | 8690380 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.9 | 24 | 74 | 4 | 8690390 | ||
฿ 2,409.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.15 | 19 | 74 | 4 | 8690315 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.75 | 23 | 74 | 4 | 8690375 | ||
฿ 2,545.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4 | 24 | 74 | 4 | 8690400 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.1 | 25 | 80 | 6 | 8700410 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 25 | 80 | 5 | 8690410 | ||
฿ 3,053.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.2 | 26 | 80 | 6 | 8700420 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.2 | 26 | 80 | 5 | 8690420 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.3 | 26 | 80 | 6 | 8700430 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 26 | 80 | 5 | 8690430 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.4 | 27 | 80 | 6 | 8700440 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 27 | 80 | 5 | 8690440 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.5 | 27 | 80 | 6 | 8700450 | ||
฿ 2,743.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 27 | 80 | 5 | 8690450 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.6 | 28 | 80 | 6 | 8700460 | ||
฿ 2,951.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 28 | 80 | 5 | 8690460 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.7 | 29 | 80 | 6 | 8700470 | ||
฿ 2,951.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 29 | 80 | 5 | 8690470 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.8 | 29 | 80 | 6 | 8700480 | ||
฿ 2,951.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 29 | 80 | 5 | 8690480 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.9 | 30 | 80 | 6 | 8700490 | ||
฿ 2,951.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 30 | 80 | 5 | 8690490 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5 | 25 | 80 | 6 | 8700500 | ||
฿ 2,951.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 25 | 80 | 5 | 8690500 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.1 | 26 | 82 | 6 | 8690510 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.2 | 26 | 82 | 6 | 8690520 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.3 | 27 | 82 | 6 | 8690530 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.4 | 27 | 82 | 6 | 8690540 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.5 | 28 | 82 | 6 | 8690550 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.6 | 28 | 82 | 6 | 8690560 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.7 | 29 | 82 | 6 | 8690570 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.8 | 29 | 82 | 6 | 8690580 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.9 | 30 | 82 | 6 | 8690590 | ||
฿ 3,106.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.25 | 27 | 82 | 6 | 8690525 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6 | 30 | 82 | 6 | 8690600 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.1 | 31 | 88 | 8 | 8700610 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.1 | 31 | 88 | 7 | 8690610 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.2 | 31 | 88 | 8 | 8700620 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.2 | 31 | 88 | 7 | 8690620 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.3 | 32 | 88 | 8 | 8700630 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 32 | 88 | 7 | 8690630 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.4 | 32 | 88 | 8 | 8700640 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.4 | 32 | 88 | 7 | 8690640 | ||
฿ 3,501.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.5 | 33 | 88 | 8 | 8700650 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 33 | 88 | 7 | 8690650 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.6 | 33 | 88 | 8 | 8700660 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.6 | 33 | 88 | 7 | 8690660 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.7 | 34 | 88 | 8 | 8700670 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.7 | 34 | 88 | 7 | 8690670 | ||
฿ 3,698.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.8 | 34 | 88 | 8 | 8700680 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.8 | 34 | 88 | 7 | 8690680 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.9 | 35 | 88 | 8 | 8700690 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 35 | 88 | 7 | 8690690 | ||
฿ 3,262.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.25 | 32 | 88 | 7 | 8690625 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.75 | 34 | 88 | 7 | 8690675 | ||
฿ 3,449.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7 | 35 | 88 | 8 | 8700700 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7 | 35 | 88 | 7 | 8690700 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.1 | 36 | 94 | 8 | 8690710 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.2 | 36 | 94 | 8 | 8690720 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.3 | 37 | 94 | 8 | 8690730 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.4 | 37 | 94 | 8 | 8690740 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 38 | 94 | 8 | 8690750 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.6 | 38 | 94 | 8 | 8690760 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.7 | 39 | 94 | 8 | 8690770 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.8 | 39 | 94 | 8 | 8690780 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.9 | 40 | 94 | 8 | 8690790 | ||
฿ 3,656.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.25 | 37 | 94 | 8 | 8690725 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.75 | 39 | 94 | 8 | 8690775 | ||
฿ 3,864.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8 | 40 | 94 | 8 | 8690800 | ||
฿ 4,474.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.1 | 41 | 101 | 10 | 8700810 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | h8 | Torsional Angle(°) | 30 | Thinning | R type$R type |
Application | Recommended for shrink fitting systems. | Coating Details | EgiAs coating |
How can we improve?
How can we improve?