(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
39998 |
42778 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Cable Length Diameter (mm) |
Suitable Tube Diameter (mm) |
Water Resistant Depth (m) |
Resolution | Sonde frequency (Hz) |
Lighting type | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486,626.00 ฿ 311,586.63 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Tube Scope | ø15.5 | 25,000 | 337 | 168 | 361 | Nano Reel N85S (for micro CA-300) | ø6.3 | ø25 to 50 (Varies depending on pipe type and the internal conditions of the pipe.) | 69 | 510 × 496 NTSC | 512 | 6 LED lights | 4.1 | Ball guide × 2 (outer diameter: ø36 mm × 1, outer diameter: ø24.5 mm × 1), counter mounting not possible | ||
฿ 2,715.00 |
RDD HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | - | - | - | - | - | Ball guide (outer diameter: ø36 mm) (outer diameter: ø24.5 mm) × 1 of each | - | - | - | - | - | - | - | - |
[Features]
· The SeeSnake nano Reel Video Inspection System enables inspections inside small-diameter pipes that have hitherto been impossible to access without using an industrial endoscope. Can now be used to inspect inside boiler pipes, supply pipe lines, sprinkler systems, and pipes in a variety of other specialty fields (gas pipes etc.)
· The camera has a small diameter and a sharp turning radius, allowing it to inspect bent pipe passages with pipe diameters of 25 mm and lengths up to 25 m
· Small and lightweight for easy transport and storage
· The drum can be replaced so the inner drum that can be replaced if required by the application
- L100/L100C: uses a hardened push cable that can inspect conduits with diameters between 30 and 100 mm and lengths up to 30 m
- D65S: P traps, toilet traps, and pool piping passages with sharp bends, small diameters between 25 and 75 mm, and lengths up to 22 m in length
- N85S: ultra-small-diameter piping passages with sharp bends, pipe diameters between 20 and 50 mm, and lengths up to 25 m
· The diameter of the camera head has been made smaller, providing excellent performance in bent pipe passages
Part Number |
---|
39998 |
42778 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Cable Length Diameter (mm) |
Suitable Tube Diameter (mm) |
Water Resistant Depth (m) |
Resolution | Sonde frequency (Hz) |
Lighting type | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486,626.00 ฿ 311,586.63 |
RDD HAND TOOL | 1 Piece(s) | - | 19 Day(s) | Tube Scope | ø15.5 | 25,000 | 337 | 168 | 361 | Nano Reel N85S (for micro CA-300) | ø6.3 | ø25 to 50 (Varies depending on pipe type and the internal conditions of the pipe.) | 69 | 510 × 496 NTSC | 512 | 6 LED lights | 4.1 | Ball guide × 2 (outer diameter: ø36 mm × 1, outer diameter: ø24.5 mm × 1), counter mounting not possible | ||
฿ 2,715.00 |
RDD HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | - | - | - | - | - | Ball guide (outer diameter: ø36 mm) (outer diameter: ø24.5 mm) × 1 of each | - | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?