(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper (14213)

Bolt Clipper (14213)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
14213
14218
14223
14228 SALE
14233 SALE
14238 SALE
18363
18368
18373
18378
18383
18388 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body, Related Products Overall Length
(mm)
Mass
(g)
Type Cutting capacity range (soft 15RC)
(mm)
Cutting capacity range (medium 31RC)
(mm)
Cutting capacity range (hard 42RC)
(mm)

฿ 8,119.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 379 (15 in.) 1,000 - 7.9 (5/16 in.) 6.4 (1/4 in.) 4.8 (3/16 in.)

฿ 9,174.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Main Body 485 (19 in.) 1,500 - 9.5 (3/8 in.) 7.9 (5/16 in.) 6.4 (1/4 in.)

฿ 9,082.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Main Body 652 (26 in.) 2,700 - 11.0 (7/16 in.) 9.5 (3/8 in.) 7.9 (5/16 in.)

฿ 11,858.00

฿ 10,909.36

RDD HAND TOOL 1 Piece(s) 10 Day(s) Main Body 800 (31 in.) 4,000 - 12.7 (1/2 in.) 11.0 (7/16 in.) 9.5 (3/8 in.)

฿ 16,835.00

฿ 15,488.20

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 958 (38 in.) 6,100 - 14.3 (9/16 in.) 12.7 (1/2 in.) 11.0 (7/16 in.)

฿ 20,367.00

฿ 18,737.64

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 1,115 (44 in.) 8,300 - 17.5 (11/16 in.) 14.3 (9/16 in.) 12.7 (1/2 in.)

฿ 3,656.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Related Product - 500 S14 head assembly - - -

฿ 7,202.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Related Product - 900 S18 head assembly - - -

฿ 5,761.00

RDD HAND TOOL 1 Piece(s) 14 Day(s) Related Product - 900 S24 head assembly - - -

฿ 9,672.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Related Product - 1,400 S30 head assembly - - -

฿ 11,009.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Related Product - 2,300 S36 head assembly - - -

฿ 14,725.00

฿ 13,547.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Related Product - 3,200 S42 head assembly - - -

Basic Specifications

  • Cuttable materials
    *1: Mild steel and nonferrous metals, bolts, screws, rivets, wire *2: Iron and steel *3: Stainless steel, spring steel, heat treatment rod, rebar (not suitable for cutting chromium molybdenum steel)

Product Description

[Features]
· The hardened alloy steel jaws are designed and manufactured to ensure the longest possible blade life.
· The one-step internal cam mechanism provides the quickest and simplest way to keep the cutting blades precisely aligned.
· The handles and grips designed to allow greater mechanical advantage for crisp, controlled cutting.

Part Number
14213
14218
14223
14228 SALE
14233 SALE
14238 SALE
18363
18368
18373
18378
18383
18388 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body, Related Products Overall Length
(mm)
Mass
(g)
Type Cutting capacity range (soft 15RC)
(mm)
Cutting capacity range (medium 31RC)
(mm)
Cutting capacity range (hard 42RC)
(mm)

฿ 8,119.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 379 (15 in.) 1,000 - 7.9 (5/16 in.) 6.4 (1/4 in.) 4.8 (3/16 in.)

฿ 9,174.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Main Body 485 (19 in.) 1,500 - 9.5 (3/8 in.) 7.9 (5/16 in.) 6.4 (1/4 in.)

฿ 9,082.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Main Body 652 (26 in.) 2,700 - 11.0 (7/16 in.) 9.5 (3/8 in.) 7.9 (5/16 in.)

฿ 11,858.00

฿ 10,909.36

RDD HAND TOOL 1 Piece(s) 10 Day(s) Main Body 800 (31 in.) 4,000 - 12.7 (1/2 in.) 11.0 (7/16 in.) 9.5 (3/8 in.)

฿ 16,835.00

฿ 15,488.20

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 958 (38 in.) 6,100 - 14.3 (9/16 in.) 12.7 (1/2 in.) 11.0 (7/16 in.)

฿ 20,367.00

฿ 18,737.64

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main Body 1,115 (44 in.) 8,300 - 17.5 (11/16 in.) 14.3 (9/16 in.) 12.7 (1/2 in.)

฿ 3,656.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) Related Product - 500 S14 head assembly - - -

฿ 7,202.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Related Product - 900 S18 head assembly - - -

฿ 5,761.00

RDD HAND TOOL 1 Piece(s) 14 Day(s) Related Product - 900 S24 head assembly - - -

฿ 9,672.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Related Product - 1,400 S30 head assembly - - -

฿ 11,009.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Related Product - 2,300 S36 head assembly - - -

฿ 14,725.00

฿ 13,547.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) Related Product - 3,200 S42 head assembly - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1