1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nightshade Torpedo Level (Part Number)

LEVELS

Nightshade Torpedo Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,208.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and compact.
· Optimal for general use and in tight spaces.
· Phosphorescent frame suited for use in dark places.
· 3 bubble tubes: vertical, horizontal, and 45°.
· 3 strong rare earth magnets.
· V-shaped groove machining for stabilization even on pipes.
· Large and easy-to-read bubble tubes.
· Accuracy: 1 mm/m

Part Number
22398
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,208.34

LEVELS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 229 Height(mm) 42
Thickness(mm) 16 Type 9" torpedo level Mass(g) 150

Please check the type/dimensions/specifications of the part 22398 in the Nightshade Torpedo Level series.