(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin-Walled Tube Cutter With X-CEL Function

Thin-Walled Tube Cutter With X-CEL Function

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,026.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
32910
32915
32920
32925
32930
32935
32940 SALE
32950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Thickness
(mm)
Model Number Width
(mm)
Standard Replacement Blades Specifications Mass
(kg)

฿ 4,005.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 3-25 1/8-1 135-165 60 10 25 F-158 Thin-walled pipe cutter 0.4

฿ 3,026.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) 3-25 1/8-1 135-165 60 10 25 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.4

฿ 3,418.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 5-28 3/16-1.1/8 155-190 70 15 30 F-158 Thin-walled pipe cutter 0.68

฿ 3,560.00

RDD HAND TOOL 1 Piece(s) 14 Day(s) 5-28 3/16-1.1/8 155-190 70 15 30 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.68

฿ 7,165.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 16-54 5/8-2.1/8 190-255 115 20 35 F-158 Thin-walled pipe cutter 0.79

฿ 7,508.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 16-54 5/8-2.1/8 190-255 115 20 35 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.79

฿ 19,633.00

฿ 14,644.25

RDD HAND TOOL 1 Piece(s) 19 Day(s) 25-79 1-3.1/8 240-310 115 30 45 E-2558 Thin-walled pipe cutter 1.60

฿ 19,756.00

฿ 14,769.59

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25-79 1-3.1/8 240-310 115 30 45 E-2191 Thin-walled pipe cutter, H-D replacement blade 1.60

Basic Specifications

Product Description

[Features]
· Easily makes clean, right-angle cuts in copper, brass and aluminum tubing.
· X-CEL knob: the ergonomic design reduces cutting time.
· Models 10, 15 and 20 are equipped with a contracting type reamer.
· Model 30 is designed for large-diameter steel piping.

Part Number
32910
32915
32920
32925
32930
32935
32940 SALE
32950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Thickness
(mm)
Model Number Width
(mm)
Standard Replacement Blades Specifications Mass
(kg)

฿ 4,005.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 3-25 1/8-1 135-165 60 10 25 F-158 Thin-walled pipe cutter 0.4

฿ 3,026.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) 3-25 1/8-1 135-165 60 10 25 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.4

฿ 3,418.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 5-28 3/16-1.1/8 155-190 70 15 30 F-158 Thin-walled pipe cutter 0.68

฿ 3,560.00

RDD HAND TOOL 1 Piece(s) 14 Day(s) 5-28 3/16-1.1/8 155-190 70 15 30 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.68

฿ 7,165.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 16-54 5/8-2.1/8 190-255 115 20 35 F-158 Thin-walled pipe cutter 0.79

฿ 7,508.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 16-54 5/8-2.1/8 190-255 115 20 35 E-1240 Thin-walled pipe cutter, H-D replacement blade 0.79

฿ 19,633.00

฿ 14,644.25

RDD HAND TOOL 1 Piece(s) 19 Day(s) 25-79 1-3.1/8 240-310 115 30 45 E-2558 Thin-walled pipe cutter 1.60

฿ 19,756.00

฿ 14,769.59

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25-79 1-3.1/8 240-310 115 30 45 E-2191 Thin-walled pipe cutter, H-D replacement blade 1.60

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1