(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick-Action Tube Cutter With X-CEL Function (36592)

Quick-Action Tube Cutter With X-CEL Function (36592)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • "J" and "P" are not displayed on the main body of the product.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
36592
36597
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Model Number Standard Replacement Blades Specifications

฿ 9,725.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25-75 1-3 153-P E-2155 Quick-action cutter, replacement blade for plastics

฿ 10,276.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 32-90 1.1/4-3.1/2 153 E-3469 (spare blade: E-3469) Quick action cutter

Basic Specifications

  • Product Model
    Tube Cutter
  • Total Length(mm)
    240-320
  • Thickness(mm)
    115
  • Width(mm)
    38
  • Mass(kg)
    0.92

Product Description

[Features]
· Models 151 to 156 feature a quick-action design, steel I-beam construction, hardened frictional surfaces, and thrust bearing type slide mechanisms for smooth operation.
· All models are equipped with the X-CEL knob and X-CEL pin. This allows for faster cutting and blade replacement.
· Specialized models are available for both plastic tubing and metal tubing.

Part Number
36592
36597
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Model Number Standard Replacement Blades Specifications

฿ 9,725.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 25-75 1-3 153-P E-2155 Quick-action cutter, replacement blade for plastics

฿ 10,276.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 32-90 1.1/4-3.1/2 153 E-3469 (spare blade: E-3469) Quick action cutter

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1