(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra High Speed Pipe End Processing Machine【1-10 Pieces Per Package】 (93712)

Ultra High Speed Pipe End Processing Machine (93712)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When using the blade for copper pipe (33175, sold separately), a wheel pin (34360) is also required.
  • Not recommended for cutting cast iron pipe.
    · To extend the life of the cutter blade, use a pipe support to support the pipe which is to be cut and keep it horizontal.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34360
93712
93722
94687 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Name of Product Trusco code Mass
(kg)

฿ 1,821.00

RDD HAND TOOL 1 Pack(s)

10 Pieces Per Package

19 Day(s) 33175 wheel pin for cutter replacement blade 788-2441 0.09

฿ 6,053.00

RDD HAND TOOL 1 Piece(s) - 12 Day(s) Fitting brush holder 788-3943 2.63

฿ 1,305.00

RDD HAND TOOL 1 Pack(s)

3 Pieces Per Package

19 Day(s) 3/4" fitting brush 788-3951 0.26

฿ 16,979.00

฿ 12,983.84

RDD HAND TOOL 1 Piece(s) - 12 Day(s) 2" reamer cone assembly - 0.02

Basic Specifications

Product Description

[Features]
· Powerful 1/3 HP induction motor that rotates rollers and drive tubes at high speeds of 450 rpm (122J-S) and 300 rpm (122XL).
· Clean piping with minimum effort using this sturdy outer diameter cleaning brush.
· Reamer easily removes burrs.
· By adjusting the cutting handle, various pipe diameters can be processed.
· The stainless steel cutter replacement blade has been proven to withstand at least 1,000 cuts at 20 Su.
· The guide roller ensures accurate straight line cutting without tracking.
· The large handle for transportation makes it easy to carry to the work site.
· Easy to perform measurements using the 5 mm increment scale.

Part Number
34360
93712
93722
94687 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Name of Product Trusco code Mass
(kg)

฿ 1,821.00

RDD HAND TOOL 1 Pack(s)

10 Pieces Per Package

19 Day(s) 33175 wheel pin for cutter replacement blade 788-2441 0.09

฿ 6,053.00

RDD HAND TOOL 1 Piece(s) - 12 Day(s) Fitting brush holder 788-3943 2.63

฿ 1,305.00

RDD HAND TOOL 1 Pack(s)

3 Pieces Per Package

19 Day(s) 3/4" fitting brush 788-3951 0.26

฿ 16,979.00

฿ 12,983.84

RDD HAND TOOL 1 Piece(s) - 12 Day(s) 2" reamer cone assembly - 0.02

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1