(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Bench

Work Bench

You can add up to 6 items to the comparison list.

Loading...

Specifications of PWB600

  • Product Type
    Folding work bench
  • Height (mm)
    840
  • Width (mm)
    680
  • Depth (mm)
    550
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Mass(g)
    11600
  • Accessory
    Clamp (4 pcs)
Part Number
PWB600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,722.00

FOLDING WORK BENCHES 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

[Features]
· Compact and easy to store.
· Folded thickness is 90 mm.
· Uses a light aluminum frame.
· A useful space for storing small items.

Specifications of PWB600

  • Product Type
    Folding work bench
  • Height (mm)
    840
  • Width (mm)
    680
  • Depth (mm)
    550
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Mass(g)
    11600
  • Accessory
    Clamp (4 pcs)
Part Number
PWB600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,722.00

FOLDING WORK BENCHES 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1