(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with a quick-release system.
· Includes two high-capacity 4.0 Ah batteries.
· Narrow diameter bits are also can also be used in soft mode.
· Working comfort thanks to a vibration-proof mechanism.
· Anti-kickback mechanism for work safety.
· Light chipping mode (Vario-lock mechanism).
Product Model | Rechargeable Hammer Drill | Voltage(V) | DC36 | Power Consumption(W) | 600 |
---|---|---|---|---|---|
Number of Turns(rev/min) | 0 to 940 | Number of Blows(times/min) | 0 to 4,200 | Power (Concrete)(mmφ) | 28 |
Power (Diamond Core)(mmφ) | 80 | Power (Ironwork)(mmφ) | 13 (using quick-release keyless chuck) | Power (Carpentry)(mmφ) | 30 (using quick-release keyless chuck) |
Charging Time | Approx. 40 min. (empty → 80% turbo charge) / Approx. 80 min. (empty → full charge) | Oscillation 3-Axis Composite Value Hammer Drill(m/s2) | 14.5 | Size(mm) | H246 × W407 |
Accessories | Carrying case included (plastic) / case, 2 batteries, charger included | Mass(g) | 4,600 (including battery) |
Please check the type/dimensions/specifications of the part GBH36VF-PLUS in the Battery-Powered Hammer Drill GBH36VF-PLUS series.
How can we improve?
How can we improve?