(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An auto-feed shredder capable of automatically shredding up to 100 sheets of A4 copy paper at once.
· Safety devices: Waste bin switch, overheat protection thermal protector, overcurrent protection automatic stop circuit, and paper feeder guide switch
[Materials]
· ABS resin, polyacetal, polypropylene, steel
Maximum Pieces Of Paper To Shred(sheet) | 26 or More | Cuttable Media | Applicable | Details of maximum pieces of paper to shred(sheet) | Auto: 100 sheets of A4 copy paper / Manual: 7 sheets of A4 copy paper / CDs, DVDs, and plastic cards: 1 |
---|---|---|---|---|---|
Width(mm) | Approx. 345 | Depth(mm) | Approx. 240 | Height(mm) | Approx. 556 |
Inlet port width(mm) | 220 | Trusco Code | 836-8833 | Power consumption(W) | 132 (Standby power: Approx. 1) |
Rated time | 10 minutes | Cord length(m) | Approx. 1.5 | Power Supply(V) | AC100 (50/60 Hz) |
Trash Can Capacity(L) | Approx. 22 L (approx. 200 sheets A4 copy paper) | Shredding speed(m/min) | Approx. 1.9 | Stapler Cut | Up to No. 10 staples |
Shredding Size | Paper and plastic cards: Cross-cut into approx. 4 × 10 mm | Mass(g) | 9,500 | Specifications | Warranty period 1 year |
Inner capacity | 1 unit |
Please check the type/dimensions/specifications of the part AFS100C in the Auto Feed Shredder AFS100C series.
How can we improve?
How can we improve?