(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A compact shredder that can be fitted home or in a small office.
· Capable of cross-cutting into approx. 4 × 40 mm pieces, and cutting No. 10 and No. 11 staples.
· Up to 5 sheets of A4 copy paper can be shredded at once.
[Safety devices]
· Thermal protector: The shredder automatically stops when the motor heats up.
· Waste bin switch: The shredder power automatically turns off when the door is opened.
· Thermal fuse: If the motor overheats abnormally and reaches a set temperature, the fuse blows to shut the shredder power.
[Materials]
· ABS resin, polypropylene, polystyrene, steel
Maximum Pieces Of Paper To Shred(sheet) | Up to 5 | Cuttable Media | Not Applicable | Details of maximum pieces of paper to shred(sheet) | 5 sheets of A4 copy paper |
---|---|---|---|---|---|
Width(mm) | Approx. 310 | Depth(mm) | Approx. 190 | Height(mm) | Approx. 300 |
Inlet port width(mm) | 220 | Trusco Code | 835-4106 | Power consumption(W) | 120 |
Rated time | 2 minutes | Cord length(m) | Approx. 1.5 | Power Supply(V) | AC100 (50/60 Hz) |
Trash Can Capacity(L) | Approx. 8.7 L (approx. 65 sheets of A4 copy paper) | Shredding speed(m/min) | Approx. 2.2 | Shredding Size | Approx. 4 × 40 mm |
Mass(g) | 3,000 | Inner capacity | 1 unit |
Please check the type/dimensions/specifications of the part P5GCX in the Personal Bottom Shredder P5GCX series.
How can we improve?
How can we improve?