1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade AX1 (High-Speed Bimetal Steel) K Type (Part Number)

Jigsaw Blade AX1 (High-Speed Bimetal Steel) K Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 784.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Models]
· K type: Dual-use (MAKITA, HITACHI)

Part Number
AX1K-14
AX1K-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth

฿ 784.41

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 14T

฿ 784.41

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 24T

Loading...

  1. 1

Basic Information

Application Mild Steel Sheet / Stainless Steel Product Type Combined Type Material Bimetal HSS
Cutting Type Straight Line Overall Length(mm) 80