1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Iron Checker (Part Number)

HZN HAND TOOL

Soldering Iron Checker
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,535.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Dedicated for 3-pin A-plugs.
  • The company name is required when ordering as a certificate with the name of the purchaser on it will be created.

Product Description

[Features] 3-Wire Type Soldering Iron Electric Characteristics Management Checker

 
Part Number
DT-570-TA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,535.01

฿ 12,328.87

HZN HAND TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Features Measurement Range - Leakage Voltage: 0 to 199.9 mV, Ground Resistance: 0 to 199.9 Ω Resolution(°C) Leakage Voltage: 0.1 mV, Ground Resistance: 0.1 Ω
Accuracy Leakage Voltage: ±(5% rdg+1dgt), Ground Resistance: ±(5% rdg+1dgt) Maximum Display 199.9 Counts (Burnout: 1) Sample rate 2 times/second
JAN Code 4962772095713 Power Supply Stacked (6F22) Battery x 1 Included Battery life Approx. 20 h (continuous use) (with residual battery alarm function)
External Dimensions(mm) 71 (W) × 31 (H) × 125 (D) (Excluding Protrusions) Mass(g) 300 Accessory 2-Pin Conversion Adapter, Ground Cord with Plug, Calibration Certificate Included

Please check the type/dimensions/specifications of the part DT-570-TA in the Soldering Iron Checker series.