1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DT-119-TA Digital Multimeter (with Calibration Certificate) (Part Number)

HZN MEASURING TOOL

DT-119-TA Digital Multimeter (with Calibration Certificate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,805.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • As the certificate created upon purchase includes the name of the purchaser, your company name and other information are required when you place your order.

Product Description

[Features] Multi-functional Digital Multi-Meter

 
Part Number
DT-119-TA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,805.30

HZN MEASURING TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 0 to 1,000 Alternating Current Voltage(V) 0 to 750
Direct Current Voltage(A) 0 to 15 Alternating Electrical Current(A) 0 to 15 Resistance(Ω) ∞ up
Width(mm) 70 Depth(mm) 157.5 Height(mm) 32.5
Count 6,000 Sample rate(Times/second) Value: 3, Bar Graph: 30 Auto Power OFF(minutes) 16
Frequency(Hz) 0 to 99,990 Electrostatic capacity(μF) 0 to 4,000 Duty ratio(%) 20.0 to 80.0 (Pulse Width / Pulse Frequency)
JAN Code 4962772110218 Mass(g) 245 Power Supply AA (R6P) Battery x 2 (included)
Accessory DT-113-1 Pin-Type Probe and DT-510Z Carrying Case Specifications Continuity check: A buzzer sounds and a lamp Illuminates at approx. (10 to 60 Ω) or less; Open circuit voltage: Approx. 0.63 VDC; Diode test: Open circuit voltage approx. 2.7 VDC; No bar graph display Battery life Approx. 400 hours

Please check the type/dimensions/specifications of the part DT-119-TA in the DT-119-TA Digital Multimeter (with Calibration Certificate) series.