(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Fixed magnification microscope that can also be used for large objects
Part Number |
---|
L-KIT537 |
L-KIT538 |
L-KIT539 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Lighting | Operating Distance (mm) |
---|---|---|---|---|---|---|---|---|
฿ 45,490.37 ฿ 34,968.45 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125373 | None | 150 to 80 | ||
฿ 54,778.60 ฿ 41,763.20 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125380 | L-711 (With Optional Part L-711-1 Diffusion Filter) | 140 to 70 | ||
฿ 56,628.99 ฿ 43,021.04 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125397 | L-701 | 150 to 80 |
Loading...
Product Type | Stereoscopic Microscope | Magnification(X) | 10 / 20 / 40 | Field of View(mm) | 18–4.5ø |
---|---|---|---|---|---|
Accessory | With Conductive Color Mat | Dimensions | Base Size: 350 (W) x 450 (D) mm | RoHs | Not Supported |
Set Content | L-501, L-512, L-57-0.5, L-509, L-523, L525 |
How can we improve?
How can we improve?