1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereoscopic Microscope L-KIT543 to L-KIT547 (Part Number)

Stereoscopic Microscope L-KIT543 to L-KIT547
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 33,045.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Fixed magnification microscope with USB camera with reduced price.

 
Part Number
L-KIT543SALE
L-KIT544SALE
L-KIT545SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Lighting Operating Distance
(mm)

฿ 33,045.59

฿ 26,165.50

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125434NoneUsed as Camera: 90 to 35, Used as Stereoscopic Microscope: 118 to 39

฿ 42,333.82

฿ 32,956.88

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125441L-711Used as Camera: 135 to 80, Used as Stereoscopic Microscope: 163 to 84

฿ 44,184.21

฿ 33,712.55

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125458L-701Used as Camera: 135 to 80, Used as Stereoscopic Microscope: 163 to 84

Loading...

  1. 1

Basic Information

Product Type Stereoscopic Microscope Magnification(X) Used as Camera: 9.9 to 165 (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080), Used as Stereoscopic Microscope: 5 / 10 / 20 Field of View(mm) Used as Camera: 17 x 13 to 4.2 x 3.2, Used as Stereoscopic Microscope: 40 to 10ø
Image Pickup Element 1/2.5" CMOS Image Sensor Frame Rate(fps) Maximum 30 (10 when Using 5 Megapixels Only) Accessory With Conductive Color Mat
Dimensions Base Size: 200 (W) x 255 (D) mm Set Content L-835, L-845, L-51, L-57-0.5 Output Connector USB 2.0
Operation Environment Windows 10 / 8 / 7 / Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)