(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
P-640-P |
P-640P-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Main Body Material | Overall Length (mm) |
Single Product Set Product | Main Body Parts | With/without tip replacement function | Part Type | Maximum Open Width (mm) |
Details Type | Size | JAN code | Trusco code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 487.75 |
HZN HAND TOOL | 1 Piece(s) | - | 12 Day(s) | 10 | Stainless Steel | 125 | Single Item | Main Body | Available | - | 10 | - | Tip length: 48 mm | 4962772066171 | 818-3668 | 17 | 220 (Tip) | P-640P-1 | ||
฿ 180.66 |
HZN HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 10 | - | 48 | - | Part | - | Chip | - | Plastic tip | - | 4962772461228 | 818-3669 | - | 220 | - |
[Features] Stainless steel tweezers-like usability achieved
Part Number |
---|
P-640-P |
P-640P-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Main Body Material | Overall Length (mm) |
Single Product Set Product | Main Body Parts | With/without tip replacement function | Part Type | Maximum Open Width (mm) |
Details Type | Size | JAN code | Trusco code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 487.75 |
HZN HAND TOOL | 1 Piece(s) | - | 12 Day(s) | 10 | Stainless Steel | 125 | Single Item | Main Body | Available | - | 10 | - | Tip length: 48 mm | 4962772066171 | 818-3668 | 17 | 220 (Tip) | P-640P-1 | ||
฿ 180.66 |
HZN HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 10 | - | 48 | - | Part | - | Chip | - | Plastic tip | - | 4962772461228 | 818-3669 | - | 220 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?