(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
27P0402-14 |
27P0402-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum opening (mm) |
Bending moment (kgf·m) |
JAN code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,076.35 |
NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 350 | 55 | 92 | 4528235124118 | 1,000 | ||
฿ 4,403.06 |
NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 450 | 65 | 145 | 4528235124125 | 1,900 |
[Features]
· Easy with 1 hand!! Adjust size!!
· Improve work efficiency with ratchet function!!
Part Number |
---|
27P0402-14 |
27P0402-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum opening (mm) |
Bending moment (kgf·m) |
JAN code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,076.35 |
NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 350 | 55 | 92 | 4528235124118 | 1,000 | ||
฿ 4,403.06 |
NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 450 | 65 | 145 | 4528235124125 | 1,900 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?