1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple Probe For Surfaces (Type K), Miniature Connector (Part Number)

LIN MEASURING TOOLS

Thermocouple Probe For Surfaces (Type K), Miniature Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Line Seiki Thermometer/Hygrometer Surface Thermocouple Probe (K Type) Miniature Connector.

Part Number
KM-63A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 477.95

LIN MEASURING TOOLS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Width(mm) 25.5 Depth(mm) 16
Application Miniature connector jack Trusco Code 838-2445

Please check the type/dimensions/specifications of the part KM-63A in the Thermocouple Probe For Surfaces (Type K), Miniature Connector series.