1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Second Meter GS2 Series (Part Number)

LIN MEASURING TOOLS

Second Meter GS2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Second meter for counting pulse input time. 0.1 count for every 0.1 seconds.
[Features]
· Self-powered (built-in lithium battery with 7-year battery life)
· Panel surface has IP54 protection structure

Part Number
GS2-6100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,995.00

LIN MEASURING TOOLS 1 Piece(s) 53 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Reset method One-Touch Button Type Counting Scope 0.0 to 999,999.9
Power Supply 3.6 V 1/2 AA (replaceable batteries) Vertical(mm) Panel (29) Horizontal(mm) Panel (54)
Trusco Code 838-3735 Input/output Non-voltage contact / open collector / voltage (NPN transistor) input Specifications Remote and front reset
Mass(g) 60 (batteries included)

Please check the type/dimensions/specifications of the part GS2-6100 in the Second Meter GS2 Series series.