1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G48 Series Preset Counter (Part Number)

LIN MEASURING TOOLS

G48 Series Preset Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,558.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The product image is a representative image of the actual product.

[Features]
· 48 × 48‑mm preset counter
· Simple operation (1 key per digit)
· LCD with backlight
· Pre-scale function
· Key protect function
· Write function

 
Part Number
G48-305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,558.00

LIN MEASURING TOOLS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Reset method One-Touch Button Type Counting Scope -99,999 to 999,999
Power Supply 100 to 240 V AC Vertical(mm) Panel (48) Horizontal(mm) Panel (48)
Trusco Code 838-3713 Preset 1 tier Features Display: LCD with backlight
Specifications With memory Mass(g) Approx. 170

Please check the type/dimensions/specifications of the part G48-305 in the G48 Series Preset Counter series.