- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pen-Style Control Cabinet Key 001107
Specifications of 001107
-
- Material
- Zinc Diecast
-
- Size(mm)
- 145
-
- Mass(g)
- 152
-
- Keyhole size(mm)
- Square: 5 mm, 6 mm, 8 mm; triangular: 9 mm; key type: 3-5 mm
-
- Keyhole shape(mm)
- Square, triangular, key type
-
- Trusco code
- 752-1022
-
- Accessories
- #2 cross-head bit / straight-slot bit 1.2 × 7 mm and TX20/TX25 (reversible), 1/4" hex bit holder (with magnet)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,532.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Material
- Zinc Diecast
-
- Size(mm)
- 145
-
- Mass(g)
- 152
-
- Keyhole size(mm)
- Square: 5 mm, 6 mm, 8 mm; triangular: 9 mm; key type: 3-5 mm
-
- Keyhole shape(mm)
- Square, triangular, key type
-
- Trusco code
- 752-1022
-
- Accessories
- #2 cross-head bit / straight-slot bit 1.2 × 7 mm and TX20/TX25 (reversible), 1/4" hex bit holder (with magnet)
Product Description
· For standard cabinets and shutdown systems.
· Easy-to-carry, pen-style control cabinet key with a useful fastening clip. Fixed clip attached for added safety when storing.
· Main body and clip are made of plastic and the key is made from zinc diecast.
· When gas, water, and electricity supply shut-off are carried out from a control box.
· For controlling the main switches of air conditioners and ventilation systems used at construction sites for office buildings, etc.
Specifications of 001107
-
- Material
- Zinc Diecast
-
- Size(mm)
- 145
-
- Mass(g)
- 152
-
- Keyhole size(mm)
- Square: 5 mm, 6 mm, 8 mm; triangular: 9 mm; key type: 3-5 mm
-
- Keyhole shape(mm)
- Square, triangular, key type
-
- Trusco code
- 752-1022
-
- Accessories
- #2 cross-head bit / straight-slot bit 1.2 × 7 mm and TX20/TX25 (reversible), 1/4" hex bit holder (with magnet)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,532.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?