- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 001104
-
- Material
- Zinc Diecast
-
- Size(mm)
- 90
-
- Mass(g)
- 86
-
- Keyhole size(mm)
- Square: 5, 7, 8 mm; triangular: 9-10 mm; square (4-level): 6, 7, 8, 9 mm
-
- Keyhole shape(mm)
- Square, triangular, square (4-level)
-
- Trusco code
- 752-1014
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,669.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Material
- Zinc Diecast
-
- Size(mm)
- 90
-
- Mass(g)
- 86
-
- Keyhole size(mm)
- Square: 5, 7, 8 mm; triangular: 9-10 mm; square (4-level): 6, 7, 8, 9 mm
-
- Keyhole shape(mm)
- Square, triangular, square (4-level)
-
- Trusco code
- 752-1014
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Product Description
· For standard shut-off systems.
· Made of zinc diecast.
· For use when performing work on heaters, air conditioners, sanitation facilities and building construction sites.
Specifications of 001104
-
- Material
- Zinc Diecast
-
- Size(mm)
- 90
-
- Mass(g)
- 86
-
- Keyhole size(mm)
- Square: 5, 7, 8 mm; triangular: 9-10 mm; square (4-level): 6, 7, 8, 9 mm
-
- Keyhole shape(mm)
- Square, triangular, square (4-level)
-
- Trusco code
- 752-1014
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,669.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?