1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-DRILL 460-XM Tap Pilot Hole Chamfering Drill (Part Number)

CORO-DRILL 460-XM Tap Pilot Hole Chamfering Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,734.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
General Purpose High Performance Carbide Solid Drill
· Coolant Through

CORO-DRILL 460-XM Tap Pilot Hole Chamfering Drill: Related Image

Part Number
460.2-0335-010A1-XM-GC34
460.2-0425-013A1-XM-GC34
460.2-0430-013A1-XM-GC34
460.2-0500-015A1-XM-GC34
460.2-0510-015A1-XM-GC34
460.2-0685-021A1-XM-GC34
460.2-0690-021A1-XM-GC34
460.2-0850-026A1-XM-GC34
460.2-0870-026A1-XM-GC34
460.2-0900-027A1-XM-GC34
460.2-1025-031A1-XM-GC34
460.2-1040-031A1-XM-GC34
460.2-1400-042A1-XM-GC34
460.2-1450-044A1-XM-GC34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank type
(mm)
Large diameter
(mm)
Step Length
(mm)

฿ 3,734.35

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.35-64.529.4

฿ 3,734.35

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.25-65.7412.3

฿ 3,734.35

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.3-65.8112.2

฿ 4,504.92

SDV CARBIDE DRILL 1 Piece(s) 7 Day(s) 5-86.7514.1

฿ 4,505.07

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.1-86.8914.1

฿ 6,107.55

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --109.2519.8

฿ 6,107.70

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.9-109.3219.8

฿ 7,808.64

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --1211.4824.5

฿ 7,808.94

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --1211.7524.5

฿ 11,173.85

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --1412.1525.4

฿ 11,175.07

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --1413.8429.2

฿ 14,795.82

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) --1614.0429.2

฿ 18,242.70

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) -1422018.939.6

฿ 18,252.41

SDV CARBIDE DRILL 1 Piece(s) 3 Day(s) -1422019.5841.5

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Maximum Machining Depth(mm) 3 Machining Tolerance Reference(mm) H8-H9 Shank tolerance(mm) h6
Tip Angle(°) 140