(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Set For Photovoltaics 9791-01

Tool Set For Photovoltaics 9791-01

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 9791-01

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    345 × 280 × 80
  • Set Content(Point)
    4
  • Mass(g)
    1,964
  • Set contents
    Tool case for photovoltaics, wire stripper (1212-11), insulated cable cutter (9516-165), crimping system pliers (9743-200)
Part Number
9791-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,110.00

฿ 24,268.66

HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    345 × 280 × 80
  • Set Content(Point)
    4
  • Mass(g)
    1,964
  • Set contents
    Tool case for photovoltaics, wire stripper (1212-11), insulated cable cutter (9516-165), crimping system pliers (9743-200)

Product Description

· Equipped with tools for photovoltaics.
· With installation tool for die exchange (hex socket wrench)
· With foam resin mat that has a cavity for storing tools, dies and positioning guides
· Shock-resistant plastic case.
[Matters for precaution]
*A crimping die is not included.

Specifications of 9791-01

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    345 × 280 × 80
  • Set Content(Point)
    4
  • Mass(g)
    1,964
  • Set contents
    Tool case for photovoltaics, wire stripper (1212-11), insulated cable cutter (9516-165), crimping system pliers (9743-200)
Part Number
9791-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,110.00

฿ 24,268.66

HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1