(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3 Alligator Sets (180/250/300) 002009V03

3 Alligator Sets (180/250/300) 002009V03

You can add up to 6 items to the comparison list.

Loading...

Specifications of 002009V03

  • Mass(g)
    1,195
  • JAN Code
    4003773074809
  • Features (Common)
    Size (mm): W170xH370xD40
  • Specifications
    Set contents: Alligator water pump pliers (8801-180, 8801-250, 8801-300)
Part Number
002009V03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,160.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Mass(g)
    1,195
  • JAN Code
    4003773074809
  • Features (Common)
    Size (mm): W170xH370xD40
  • Specifications
    Set contents: Alligator water pump pliers (8801-180, 8801-250, 8801-300)

Product Description

· Tool with plastic tray and a transparent cover.
· Package design with high visual effect (wide hole for the hook is empty).

Specifications of 002009V03

  • Mass(g)
    1,195
  • JAN Code
    4003773074809
  • Features (Common)
    Size (mm): W170xH370xD40
  • Specifications
    Set contents: Alligator water pump pliers (8801-180, 8801-250, 8801-300)
Part Number
002009V03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,160.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1