(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Ratchet Cable Cutter 9536-320

Insulated Ratchet Cable Cutter 9536-320

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 9536-320

  • Total Length(mm)
    320
  • Mass(g)
    830
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    60
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    600
  • Cutting Capacity (MCM)
    1,200
  • Specifications
    Handle specifications: 1000 V Insulated (VDEinsulation tested)
  • Features
    Head finish: Black rustproof coating
  • JAN Code
    4003773075189
Part Number
9536-320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 47,134.00

฿ 37,707.20

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    320
  • Mass(g)
    830
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    60
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    600
  • Cutting Capacity (MCM)
    1,200
  • Specifications
    Handle specifications: 1000 V Insulated (VDEinsulation tested)
  • Features
    Head finish: Black rustproof coating
  • JAN Code
    4003773075189

Product Description

· Body is forged for increased hardness.
· Made from oil quenched and tempered special tool steel.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· Can cut single and compound copper and steel wires with a diameter up to 60 mm.
· Blade is finely ground, and treated with tempering.
· Can cleanly cut through cables without deforming them.
· By utilizing a design which maximally applies the lever principle, high cutting performance is possible with minor force.
· Applies a “3-step drive” which activates 3 gears with 1 action allowing for easy cutting with 1 hand or 2.
· 1st gear with “3-step drive” is optimal for one-hand operation.
· 3rd gear is best for when you want to apply a lot more force.
· For railways, shipbuilding, and windmills.
[Caution]
*Cannot cut steel wire and wire rope.
[Notes]
· Replacement Blade Part Number (Movable Blade) 9539-320-01
· Replacement Blade Part Number (Fixed Blade) 9539-320-02

Specifications of 9536-320

  • Total Length(mm)
    320
  • Mass(g)
    830
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    60
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    600
  • Cutting Capacity (MCM)
    1,200
  • Specifications
    Handle specifications: 1000 V Insulated (VDEinsulation tested)
  • Features
    Head finish: Black rustproof coating
  • JAN Code
    4003773075189
Part Number
9536-320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 47,134.00

฿ 37,707.20

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1