(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated T-Type Socket Wrench 9805-13

Insulated T-Type Socket Wrench 9805-13

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9805-13

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    300
  • Size(mm)
    13
  • Socket Section Outer Diameter(mm)
    23.5
  • Mass(g)
    409
  • JAN Code
    4003773026273
Part Number
9805-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,349.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    300
  • Size(mm)
    13
  • Socket Section Outer Diameter(mm)
    23.5
  • Mass(g)
    409
  • JAN Code
    4003773026273

Product Description

· Made from oil quenched and tempered special tool steel.
· Conforms with DIN EN/IEC60900 standards.

Specifications of 9805-13

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    300
  • Size(mm)
    13
  • Socket Section Outer Diameter(mm)
    23.5
  • Mass(g)
    409
  • JAN Code
    4003773026273
Part Number
9805-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,349.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1