1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini 8 Long Unit

LUT GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mini 8 Long Unit
  • Mini 8 Long Unit
  • Mini 8 Long Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,703.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An easy-to-use hand-piece that is both thin and long so that it can be used for processing within deep and tight spaces.

Part Number
LEM-30LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,703.88

LUT GRINDER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Type Rotational Type No-load Rotation Speed(min-¹) 1,000 to 30,000
Total Length(mm) 208.3 (main body) Major Diameter(mm) 31.6 Accessories Included
Input Voltage(VDC) 1 to 30 No-load Current(A) 0.35 Maximum Current Load(A) 4
Maximum Torque(N·cm) 7.4 Diameter of Grip(mm) 89.8 Weight(g) 320
Accessories Applicable Collet Chuck P Series ø3.0 included as standard