1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MF10 Series (Counter Module for MG50) (Part Number)

MNS SCALES

MF10 Series (Counter Module for MG50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with measured data output and computation function Fieldbus system.
It can be mounted on a DIN 35 mm rail.

Part Number
MF10-CM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,550.00

MNS SCALES 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Counter Mounting Method DIN 35 mm Rail Mounting Power Consumption(W) 2.1 or less 85 mA or less (24 VDC)
Power Supply Voltage 10 to 30 VDC Ripple (pp) 10% Included / 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21) Function Counter Module for MG50

Please check the type/dimensions/specifications of the part MF10-CM in the MF10 Series (Counter Module for MG50) series.