1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-Operated Lifter THL (Part Number)

HAND TOOL

Hand-Operated Lifter THL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,164.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Useful for pulling steel products and steel plates, and for lifting and transporting molds, formwork and semi-finished items.
[Features]
· Suitable for the transportation or lifting by wire of workpieces that are hard to lift or too thin to hold.

 
Part Number
THL-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,164.39

HAND TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Lifting Magnet System Permanent Magnet Type Product Type Hand Lift Application For Steel Plate
Adsorption Power(N) 1,960 Mass(g) 2,300 Size (W)(mm) 140
Size (W)(mm) 100 Size (H)(mm) 28