1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Groove Block CSB (Part Number)

HAND TOOL

V-Groove Block CSB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,168.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used for marking and light machining as well as for electrical discharge or for holding work during wire cutting.
· Can also be used as a holder for 3-dimensional measuring devices and other types of measurement system.
[Features]
· Can be adhered on three surfaces—the upper surface (V surface) and both side surfaces.
· Can be easily switched on and off using the handle.

 
Part Number
CSB-100B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,168.63

HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Block Shape Grid Product Type Magnet block Magnet Attraction Force(N) 245
Suction Surface Upper Surface / Both sides Width(mm) 100 Depth(mm) 100
Height(mm) 100