(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set With Wall Bracket PB 8240

Screwdriver Set With Wall Bracket PB 8240

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8240

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    8100/1, 2, 3, 4, 5, 6
  • Weight(g)
    524
Part Number
8240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,924.20

PBS HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    8100/1, 2, 3, 4, 5, 6
  • Weight(g)
    524

Product Description

A screwdriver set with a holder.
Set contents: 8100/1, 2, 3, 4, 5, 6

Specifications of 8240

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    8100/1, 2, 3, 4, 5, 6
  • Weight(g)
    524
Part Number
8240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,924.20

PBS HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1