(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-end S Line Series products designed for high performance and high functionality.
An IP67 waterproof protection grade specification that can be used safely in areas which may come into contact with water and cutting oil.
Part Number |
---|
MCD-30IP67S2 |
MCD-66IP67S2 |
MCD-102IP67S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Maximum Tolerance (µm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 25,538.00 | NGS MICROMETER | 1 Piece(s) | 9 Day(s) | 0 to 30 | 3 | 300 | ||
฿ 38,660.33 | NGS MICROMETER | 1 Piece(s) | 9 Day(s) | 30 to 66 | 4 | 440 | ||
฿ 49,322.23 | NGS MICROMETER | 1 Piece(s) | 8 Day(s) | 66 to 102 | 5 | 560 |
Loading...
Calibration Certificate | No | Type | Standard Micrometer | Display Method | Digital |
---|---|---|---|---|---|
Waterproof Function | Included | Minimum Reading(mm) | 0.001 | Material | Frame: steel, Spindle: stainless steel |
How can we improve?
How can we improve?