1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Back Mount (Back Cover) (Part Number)

Back Mount (Back Cover)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,407.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a back mount with 2 types of mounting holes, 3 and 4.

 
Part Number
C-M100
C-M101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Applicable Model

฿ 1,407.36

CZS MEASURING TOOLS 1 Piece(s) 45 Day(s) 683M-□□□, 4M-100P

฿ 1,407.36

CZS MEASURING TOOLS 1 Piece(s) 45 Day(s) 53.22S-□□□, 2M-100

Loading...

  1. 1

Basic Information

Product Type Data equipment related goods Number of Mount Holes 4